MODEL 1110 FIELD INSTALLATION KIT
10827055
MFG #: Falk
$0.00
/
- Communication: LAN connectivity to PLC/DCS — EtherNet/IP™, Modbus TCP, PROFINET®
- Environmental Specifications: IP67
- Cellular Connection: YES
- Electrical Requirements: 100 to 240VAC 50/60 Hz
- Internet Connection: Optional Wired Ethernet or Cellular
- Measures: Temperature and Vibration
- Rexnord Connect Portal: Yes
- Supported Drive Families: Large Engineered Gear Drives
The Smart Condition Monitoring System Model 1110 Universal Field Installation Kit can be installed on Falk A-Plus, Y-Unit, and V-Class Gear Drives and detects abnormalities in overall vibration and temperature.
- Rexnord Smart Condition Monitoring System Security Guidelines(DOC)
- Smart Condition Monitoring System(DOC)
- Smart Condition Monitoring System Edge PLC Setup and Interface(DOC)
- Smart Condition Monitoring System Electrical and Communications Instruction Manual(DOC)
- Smart Condition Monitoring System Instructions to Update Local Settings – Edge Device Series 1000(DOC)
- Universal Field Installation Kit Assembly Instructions – Models 1010 & 1030(DOC)