MODEL 1130 FIELD INSTALLATION KIT
10827106
MFG #: Falk
$0.00
/
- Communication: LAN connectivity to PLC/DCS — EtherNet/IP™, Modbus TCP, PROFINET®
- Environmental Specifications: IP67
- Cellular Connection: YES
- Electrical Requirements: 100 to 240VAC 50/60 Hz
- Internet Connection: Optional Wired Ethernet or Cellular
- Measures: Temperature, Vibration, and Oil Quality
- Rexnord Connect Portal: Yes
- Supported Drive Families: Large Engineered Gear Drives
The Smart Condition Monitoring System Model 1130 Universal Field Installation Kit can be installed on Large Engineered Gear Drives and detects abnormalities in overall vibration, oil quality, oil RH, and temperature.
- Rexnord Smart Condition Monitoring System Security Guidelines(DOC)
- Smart Condition Monitoring System(DOC)
- Smart Condition Monitoring System Edge PLC Setup and Interface(DOC)
- Smart Condition Monitoring System Electrical and Communications Instruction Manual(DOC)
- Smart Condition Monitoring System Instructions to Update Local Settings – Edge Device Series 1000(DOC)
- Universal Field Installation Kit Assembly Instructions – Models 1010 & 1030(DOC)