SR2400406 INTG HUB ADAP EARTH

10328479 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Earth
  • Height: 2.00
  • Length: 14.50
  • Net Weight: 22.80
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 14.50
Adapter flange for Planetgear unit size Earth.
QTY