MRD200527A CARRIER SUB ASSY MRD 6.50

10497923 MFG #: Rexnord
$0.00 /
  • Gear Drive Size: Mars
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 10.30
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Carrier sub assembly for Planetgear unit size Mars.
QTY