2050F2A00 BASIC HSG ASSY (LR)

10022660 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 14.66
  • Length: 9.50
  • Net Weight: 285.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.62
Size 2050F low ratio (LR) basic housing kit used for low ratio double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY