ASSY BASIC HSG 2090F3B

10023657 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 36.00
  • Length: 26.00
  • Net Weight: 476.37
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Size 2090F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY