2120F2B00 BASIC HSG ASSY VITON

10023678 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 25.00
  • Length: 33.00
  • Net Weight: 2,009.11
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 33.00
Size 2120F basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Viton seal protection.
QTY