M2090F2B00 BASIC HSG ASSY

10058458 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 26.00
  • Length: 30.00
  • Net Weight: 950.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 26.00
Size M2090 basic housing kit used for double (F2) and triple (F3) reduction units. Heavy duty bearings and Buna seal protection.
QTY