FAP NAMEPLATE KIT

10138217 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F;2050F;2060F;2080F
  • Height: 3.00
  • Length: 15.00
  • Net Weight: 1.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
FAP Nameplate Kit
QTY