RK2090F3A-38.44 HS RATIO KIT (39.51)

10022442 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 92.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
39.51:1 ratio kit for size 2090F nominal ratio 38.44 triple reduction units.
QTY