1020F RATIO KIT 6.283

10022446 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 5.91
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
6.283:1 ratio kit for size 1020F nominal ratio 6.20 double reduction units.
QTY