RK1020F3A-31.39 HS RATIO KIT (31.39)

10022452 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 9.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
31.39:1 ratio kit for size 1020F nominal ratio 31.39 triple reduction units.
QTY