RK1020F3A-47.08 HS RATIO KIT (47.58)

10022454 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1020F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 10.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
47.58:1 ratio kit for size 1020F nominal ratio 47.08 triple reduction units.
QTY