RK1030F2A-5.06 HS RATIO KIT (5.201)

10022483 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
5.201:1 ratio kit for size 1030F nominal ratio 5.06 double reduction units.
QTY