OB_RK1030F3A-38.44 HS RATIO KIT (38.91)

10022493 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 13.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
38.91:1 ratio kit for size 1030F nominal ratio 38.44 triple reduction units.
QTY