RK1030F3A-105.9 HS RATIO KIT (107.0)

10022498 MFG #: Falk
$0.00 /
  • Gear Drive Size: 1030F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 15.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
107.0:1 ratio kit for size 1030F nominal ratio 105.9 triple reduction units.
QTY