RK2050F2A-11.39 HS RATIO KIT (11.08)

10022669 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 19.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
11.08:1 ratio kit for size 2050F nominal ratio 11.39 double reduction units.
QTY