RK2050F2A-20.93 HS RATIO KIT (20.56)

10022672 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 21.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
20.56:1 ratio kit for size 2050F nominal ratio 20.93 double reduction units.
QTY