RK2050F3A-38.44 HS RATIO KIT (37.57)

10022675 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2050F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 31.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
37.57:1 ratio kit for size 2050F nominal ratio 38.44 triple reduction units.
QTY