RK2040F2A-25.63 HS RATIO KIT (25.25)

10022702 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 14.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
25.25:1 ratio kit for size 2040F nominal ratio 25.63 double reduction units.
QTY