ASSY RK2040F2A-2.03 HS RK (2.191,2.475

10022705 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2040F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 13.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
2.191:1 low ratio kit and 2.475:1 ratio kit for size 2040F final ratio 2.03 double reduction units.
QTY