RK2060F2A-9.30 HS RATIO KIT (9.269)

10022732 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 24.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
9.269:1 ratio kit for size 2060F nominal ratio 9.30 double reduction units.
QTY