RK2060F2A-20.93 HS RATIO KIT (21.13)

10022739 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 33.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
21.13:1 ratio kit for size 2060F nominal ratio 20.93 double reduction units.
QTY