RK2060F2A-25.63 HS RATIO KIT (25.63)

10022740 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 34.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
25.63:1 ratio kit for size 2060F nominal ratio 25.63 double reduction units.
QTY