RK2060F3A-38.44 HS RATIO KIT (38.46)

10022743 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 55.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
38.46:1 ratio kit for size 2060F nominal ratio 38.44 triple reduction units.
QTY