RK2060F3A-70.62 HS RATIO KIT (70.64)

10022746 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 56.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
70.64:1 ratio kit for size 2060F nominal ratio 70.62 triple reduction units.
QTY