RK2060F3A-86.50 HS RATIO KIT (85.69)

10022747 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 56.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
85.69:1 ratio kit for size 2060F nominal ratio 86.50 triple reduction units.
QTY