RK2060F3A-105.9 HS RATIO KIT (106.5)

10022748 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 56.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
106.5:1 ratio kit for size 2060F nominal ratio 105.9 triple reduction units.
QTY