RK2060F3A-194.6 HS RATIO KIT (190.1)

10022751 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2060F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 57.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
190.1:1 ratio kit for size 2060F nominal ratio 194.6 triple reduction units.
QTY