RK2080F2A-5.06 HS RATIO KIT (5.161)

10022761 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 75.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
5.161:1 ratio kit for size 2080F nominal ratio 5.06 double reduction units.
QTY