RK2080F2A-11.39 HS RATIO KIT (11.13)

10022768 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 77.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
11.13:1 ratio kit for size 2080F nominal ratio 11.39 double reduction units.
QTY