RK2080F2A-31.39 HS RATIO KIT (31.15)

10022777 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 35.70
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
31.15:1 ratio kit for size 2080F nominal ratio 31.39 double reduction units.
QTY