RK2080F3A-47.08 HS RATIO KIT (47.23)

10022780 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 57.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
47.23:1 ratio kit for size 2080F nominal ratio 47.08 triple reduction units.
QTY