RK2080F3A-57.66 HS RATIO KIT (57.56)

10022781 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2080F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 59.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
57.56:1 ratio kit for size 2080F nominal ratio 57.66 triple reduction units.
QTY