RK2070F2A-1.50 HS RATIO KIT (1.490)

10022796 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 59.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
1.490:1 ratio kit for size 2070F nominal ratio 1.50 double reduction units.
QTY