RK2070F2A-13.95 HS RATIO KIT (13.50)

10022806 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 59.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
13.50:1 ratio kit for size 2070F nominal ratio 13.95 double reduction units.
QTY