RK2070F 3A-158.9 HS RATIO KIT (151.1)

10022820 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2070F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 38.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
151.1:1 ratio kit for size 2070F nominal ratio 158.9 triple reduction units.
QTY