RK2090F2A-7.59 HS RATIO KIT (7.581)

10022832 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 111.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.581:1 ratio kit for size 2090F nominal ratio 7.59 double reduction units.
QTY