RK2090F3A-70.62 HS RATIO KIT (69.86)

10022844 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 97.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
69.86:1 ratio kit for size 2090F nominal ratio 70.62 triple reduction units.
QTY