RK2090F3A-86.50 HS RATIO KIT (85.18)

10022845 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 55.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
85.18:1 ratio kit for size 2090F nominal ratio 86.50 triple reduction units.
QTY