RK2090F3A-105.9 HS RATIO KIT (103.4)

10022846 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 99.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
103.4:1 ratio kit for size 2090F nominal ratio 105.9 triple reduction units.
QTY