RK2090F3A-129.7 HS RATIO KIT (129.7)

10022847 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 96.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
129.7:1 ratio kit for size 2090F nominal ratio 129.7 triple reduction units.
QTY