RK2090F3A-194.6 HS RATIO KIT (193.6)

10022849 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2090F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 96.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
193.6:1 ratio kit for size 2090F nominal ratio 194.6 triple reduction units.
QTY