RK2100F2A-5.06 HS RATIO KIT (5.071)

10022858 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 198.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
5.071:1 ratio kit for size 2100F nominal ratio 5.06 double reduction units.
QTY