RK2100F2A-6.20 HS RATIO KIT (6.417)

10022859 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 199.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
6.417:1 ratio kit for size 2100F nominal ratio 6.20 double reduction units.
QTY