RK2100F2A-7.59 HS RATIO KIT (7.641)

10022860 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 203.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
7.641:1 ratio kit for size 2100F nominal ratio 7.59 double reduction units.
QTY