RK2100F2A-20.93 HS RATIO KIT (21.58)

10022869 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 189.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
21.58:1 ratio kit for size 2100F nominal ratio 20.93 double reduction units.
QTY