RK2100F2A-25.63 HS RATIO KIT (25.55)

10022871 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 198.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
25.55:1 ratio kit for size 2100F nominal ratio 25.63 double reduction units.
QTY