RK2100F3A-158.9 HS RATIO KIT (158.4)

10022881 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2100F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 136.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
158.4:1 ratio kit for size 2100F nominal ratio 158.9 triple reduction units.
QTY