RK2120F2A-9.30 HS RATIO KIT (9.349)

10022894 MFG #: Falk
$0.00 /
  • Gear Drive Size: 2120F
  • Height: 50.00
  • Length: 50.00
  • Net Weight: 274.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 50.00
9.349:1 ratio kit for size 2120F nominal ratio 9.30 double reduction units.
QTY